PIE2
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CCP2IE | CCP1IE | TMR4IE | TMR2IE | TMR3GIE | TMR3IE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
CCP2 Interrupt Enable
Value | Description |
---|---|
1 | CCP2 interrupts are enabled |
0 | CCP2 interrupts are disabled |
CCP1 Interrupt Enable
Value | Description |
---|---|
1 | CCP1 interrupts are enabled |
0 | CCP1 interrupts are disabled |
TMR4 Interrupt Enable
Value | Description |
---|---|
1 | TMR4 interrupts are enabled |
0 | TMR4 interrupts are disabled |
TMR2 Interrupt Enable
Value | Description |
---|---|
1 | TMR2 interrupts are enabled |
0 | TMR2 interrupts are disabled |
TMR3 Gate Interrupt Enable
Value | Description |
---|---|
1 | TMR3 Gate interrupts are enabled |
0 | TMR3 Gate interrupts are disabled |
TMR3 Interrupt Enable
Value | Description |
---|---|
1 | TMR3 interrupts are enabled |
0 | TMR3 interrupts are disabled |