Register Summary - CWG

Offset Name Bit Pos. 7 6 5 4 3 2 1 0

0x00

...

0x060B

Reserved                  
0x060C CWG1CLK 7:0               CS
0x060D CWG1ISM 7:0       ISM[4:0]
0x060E CWG1DBR 7:0     DBR[5:0]
0x060F CWG1DBF 7:0     DBF[5:0]
0x0610 CWG1CON0 7:0 EN LD       MODE[2:0]
0x0611 CWG1CON1 7:0     IN   POLD POLC POLB POLA
0x0612 CWG1AS0 7:0 SHUTDOWN REN LSBD[1:0] LSAC[1:0]    
0x0613 CWG1AS1 7:0 AS7E AS6E AS5E AS4E AS3E AS2E AS1E AS0E
0x0614 CWG1STR 7:0 OVRD OVRC OVRB OVRA STRD STRC STRB STRA