PIR1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMR1GIF | TMR1IF | OSFIF | CSWIF | ACTIF | SCANIF | CRCIF | NVMIF |
AccessR/W/HS | R/W/HS | R | R | R/W/HS | R/W/HS | R/W/HS | R/W/HS |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
TMR1 Gate Interrupt Flag
Value | Description |
---|---|
1 | The TMR1 Gate has gone inactive (must be cleared in software) |
0 | TMR1 Gate is active |
TMR1 Interrupt Flag
Value | Description |
---|---|
1 | TMR1 interrupt has occurred (must be cleared in software) |
0 | TMR1 interrupt event has not occurred |
Oscillator Failure Interrupt Flag
Value | Description |
---|---|
1 | An oscillator failure event has been detected (must be cleared in software) |
0 | An oscillator failure event has not been detected |
Clock Switch Interrupt Flag
Value | Description |
---|---|
1 | A Clock Switch interrupt has occurred (must be cleared in software) |
0 | A Clock Switch interrupt event has not occurred |
Active Clock Tuning Interrupt Flag
Value | Description |
---|---|
1 | Active Clock Tuning interrupt occurred (must be cleared in software) |
0 | Active Clock Tuning interrupt event has not occurred |
Memory Scanner Interrupt Flag
Value | Description |
---|---|
1 | Memory Scanner interrupt has occurred (must be cleared in software) |
0 | Memory Scanner interrupt event has not occurred |
CRC Interrupt Flag
Value | Description |
---|---|
1 | CRC interrupt has occurred (must be cleared in software) |
0 | CRC interrupt event has not occurred |
Nonvolatile Memory (NVM) Interrupt Flag
Value | Description |
---|---|
1 | The requested NVM operation has completed (must be cleared in software) |
0 | NVM interrupt event has not occurred |