SCANLADR
0
.1
, writing to this register is ignored.Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SCANLADRH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SCANLADRL[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Scan Start/Current Address high byte
High byte of the current address to be fetched from, value increments on each fetch of memory.
Scan Start/Current Address low byte
Low byte of the current address to be fetched from, value increments on each fetch of memory.