PIE5
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CM2IE | CM1IE | BCL2IE | SSP2IE | BCL1IE | SSP1IE | RC2IE | TX2IE |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Comparator 2 Interrupt Enable
Value | Description |
---|---|
1 | Comparator 2 interrupts are enabled |
0 | Comparator 2 interrupts are disabled |
Comparator 1 Interrupt Enable
Value | Description |
---|---|
1 | Comparator 1 interrupts are enabled |
0 | Comparator 1 interrupts are disabled |
MSSP2 Bus Collision Interrupt Enable
Value | Description |
---|---|
1 | MSSP2 Bus Collision interrupts are enabled |
0 | MSSP2 Bus Collision interrupts are disabled |
MSSP2 Interrupt Enable
Value | Description |
---|---|
1 | MSSP2 interrupts are enabled |
0 | MSSP2 interrupts are disabled |
MSSP1 Bus Collision Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 Bus Collision interrupts are enabled |
0 | MSSP1 Bus Collision interrupts are disabled |
MSSP1 Interrupt Enable
Value | Description |
---|---|
1 | MSSP1 interrupts are enabled |
0 | MSSP1 interrupts are disabled |
EUSART2 Receive Interrupt Enable
Value | Description |
---|---|
1 | EUSART2 receive interrupts are enabled |
0 | EUSART2 receive interrupts are disabled |
EUSART2 Transmit Interrupt Enable
Value | Description |
---|---|
1 | EUSART2 transmit interrupts are enabled |
0 | EUSART2 transmit interrupts are disabled |