ADFLTR
ADC Filter Register
Notes:
The individual bytes in this multibyte register can be accessed with the following register names:
ADFLTRH: Accesses the high byte ADFLTR[15:8]
ADFLTRL: Accesses the low byte ADFLTR[7:0]
Name:
ADFLTR
Offset:
0x1D14
Reset:
Access:
Bit
15
14
13
12
11
10
9
8
FLTR[15:8]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bit
7
6
5
4
3
2
1
0
FLTR[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 15:0 – FLTR[15:0]: ADC Filter Output - Signed two’s complement
ADC Filter Output - Signed two’s complement
In Accumulate, Average, and Burst Average mode, this is equal to ACC right shifted by the CRS bits. In LPF mode, this is the output of the Low-Pass Filter.