OPAxHWC
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OREN | HWCH[2:0] | ORPOL | HWCL[2:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Override Enable
Value | Description |
---|---|
1 | Hardware Override Control is enabled. OPA mode of operation is configured using the HWCH / HWCL bits. |
0 | Hardware Override Control is disabled. OPA mode of operation must be configured in software. |
Hardware Control Configuration High
Value | Description |
---|---|
111 |
Rail Drive to VDD |
110 |
Reserved |
101 |
Reserved |
100 |
Basic OPA configuration with unity-gain feedback |
011 |
Reserved |
010 |
Reserved |
001 |
Reserved |
000 |
Basic OPA configuration with user-defined feedback |
Override Source Polarity
Value | Description |
---|---|
1 | Hardware Control Input is Inverted (Active-Low) |
0 | Hardware Control Input is not Inverted (Active-High) |
Hardware Control Configuration Low
Value | Description |
---|---|
111 |
Rail Drive to VSS |
110 |
Reserved |
101 |
Reserved |
100 |
Basic OPA configuration with unity-gain feedback |
011 |
Reserved |
010 |
Reserved |
001 |
Reserved |
000 |
Basic OPA configuration with user-defined feedback |