ADLTH

ADC Lower Threshold Register

ADLTH and ADUTH are compared with ADERR to set the UTHR and LTHR bits. Depending on the setting of the TMD bits, an interrupt may be triggered by the results of this comparison.

Notes: The individual bytes in this multibyte register can be accessed with the following register names:
Name:
ADLTH
Offset:
0x1D0C
Reset:
Access:
Bit15141312111098
LTH[15:8]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000
Bit76543210
LTH[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 15:0 – LTH[15:0]: ADC Lower Threshold - Signed two’s complement

ADC Lower Threshold - Signed two’s complement