The Operational Amplifier (OPA) module features a standard general purpose
three-terminal device with programmable gain options, adjustable input offset voltage
and hardware override control capabilities. The OPA module has the following features:
- 2.3 MHz Gain Bandwidth
- Dedicated external output
(OPAxOUT) (14-pin devices and
above)
- Multiple noninverting
input pins available (OPAxIN+)
- Multiple inverting input
pins available (OPAxIN-)
- Programmable Gain Options Using
Built-in Internal Resistor Ladder
- Configurable Positive and
Negative Source Selections
- Hardware Controlled Drive with
Override Controls
- Forced Unity Gain
mode
- Forced Rail Drive
mode
- Programmable Input Offset Voltage
Calibration
- Internal Connection to the ADC
Module
- Allows OPA to be used as
programmable gain amplifier for the ADC Input
Figure 1. Operational Amplifier Module
Block Diagram
Note:
- 1.Refer to the “Pin
Allocation Table” for details about OPAxIN- and OPAxIN+
availability per port.