PMD1
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PWM1MD | CCP2MD | CCP1MD | TMR4MD | TMR2MD | TMR3MD | TMR1MD | |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 |
Disable PWM1 Module
Value | Description |
---|---|
1 | PWM1 module disabled |
0 | PWM1 module enabled |
Disable CCP2 Module
Value | Description |
---|---|
1 | CCP2 module disabled |
0 | CCP2 module enabled |
Disable CCP1 Module
Value | Description |
---|---|
1 | CCP1 module disabled |
0 | CCP1 module enabled |
Disable Timer TMR4
Value | Description |
---|---|
1 | TMR4 module disabled |
0 | TMR4 module enabled |
Disable Timer TMR2
Value | Description |
---|---|
1 | TMR2 module disabled |
0 | TMR2 module enabled |
Disable Timer TMR3
Value | Description |
---|---|
1 | TMR3 module disabled |
0 | TMR3 module enabled |
Disable Timer TMR1
Value | Description |
---|---|
1 | TMR1 module disabled |
0 | TMR1 module enabled |