Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x010B |
Reserved | |||||||||
0x010C | PMD0 | 7:0 | TMR0MD | CLKRMD | IOCMD | ACTMD | SYSCMD | SCANMD | CRCMD | NVMMD |
0x010D | PMD1 | 7:0 | PWM1MD | CCP2MD | CCP1MD | TMR4MD | TMR2MD | TMR3MD | TMR1MD | |
0x010E | PMD2 | 7:0 | CLC3MD | CLC2MD | CLC1MD | CWG1MD | NCO1MD | PWM2MD | ||
0x010F | PMD3 | 7:0 | CM2MD | CM1MD | FVRMD | MSSP2MD | MSSP1MD | UART2MD | UART1MD | CLC4MD |
0x0110 | PMD4 | 7:0 | ZCDMD | OPA1MD | DAC2MD | DAC1MD | ADCMD |