Jump to main content
CryptoAutomotive™ TA100 (B5) Summary Data Sheet TA100 (B5)
Search
Description
Features
Applications
1
Pin Configuration
1.1
SOIC-8 Pinout with SPI Interface
1.2
SOIC-8 Pinout with I
2
C Interface
1.3
SOIC-14 Pinout with I
2
C and SPI Interface
2
Overview
3
Device Features
4
Nonvolatile Memory
5
Security Features
6
Electrical Characteristics
6.1
Absolute Maximum Ratings
6.2
DC Characteristics
6.3
AC Characteristics
7
Package Marking Information
8
Package Drawings
8.1
8-Lead SOIC
8.2
14-Lead SOIC
9
Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Product Identification System
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service