Jump to main content
Up to 2 MB Live-Update Flash and 512 KB SRAM with Hardware Security Module (HSM) for Secure Connectivity Applications
1 Configuration Summary
3 Ordering Information
4 Block Diagram
6 Signal Description
52.1 Absolute Maximum Electrical Characteristics
52.2 CPU Electrical Characteristics
52.3 Power Supply
52.4 MCU Active Power
52.5 MCU Idle Power
52.6 MCU Standby Power
52.7 MCU Hibernate Power
52.8 MCU Backup Power
52.9 MCU Off Power
52.10 Wake-Up Timing
52.11 Peripheral Active Power
52.12 I/O Pin Electrical Specifications
52.13 Internal Voltage Reference Electrical Specifications
52.14 Maximum Clock Frequencies
52.15 External Oscillator (XOSC) Electrical Specifications
52.16 External 32.768 kHz Oscillator (XOSC32) Electrical Specifications
52.17 Low Power Internal 32kHz RC Oscillator (OSCULP32K) Electrical Specifications
52.18 DFLL/PLL Electrical Specifications
52.19 Analog-to-Digital Converter (ADC) Electrical Specifications
52.20 Comparator Electrical Specifications
52.21 Peripheral Touch Controller (PTC) Electrical Specifications
52.22 Serial Peripheral Interface (SPI) Electrical Specifications
52.23 UART Electrical Specifications
52.24 I2S Electrical Specifications
52.25 I2C Electrical Specifications
52.26 SQI/QSPI Electrical Specifications
52.27 Controller Area Network (CAN) Electrical Specifications
52.28 Timer Counter for Control Applications (TCC) Electrical Specifications
52.29 Universal Serial Bus (USB) Electrical Specifications
52.30 Parallel Capture Controller (PCC) Electrical Specifications
52.31 Non-Volatile Memory Controller (NVM) Electrical Specifications
52.32 Ethernet MAC (ETH) Electrical Specifications
52.33 Frequency Meter (FREQM) Electrical Specifications
52.34 True Random Number Generator (TRNG) Electrical Specifications
52.35 Position Decoder (PDEC) Electrical Specifications
52.36 SD/MMC Host Controller (SDHC) Electrical Specifications
52.37 External Bus Interface (EBI) Electrical Specifications
52.38 JTAG Electrical Specifications
52.39 SWD 2-Wire Electrical Specifications
57 Acronyms and Abbreviations
58 Revision History
59 Product Identification System

DS60001795H

The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.