VREF is a low-power reference voltage equal to half of VDDQ. It must also be equal to VTT ± 40 mV. The following figure shows the VREF generation circuit.
The following are the guidelines for connecting VREF power:
Decouple at each device or connector to minimize noise.