All values in this row were measured in the following conditions:
- VDDIN = VDDIO = VDDANA = 3.3V
- ADC Clock speed = 1MHz
- ADC mode: Free running mode, ADC averaging mode with 4 averaged samples
- ADC voltage reference = 1.0V internal reference (INT1V)
- ADC input = Temperature sensor
Table 1. Temperature Log Row
Content
Bit
position |
Name |
Description |
7:0 |
ROOM_TEMP_VAL_INT |
Integer
part of room temperature in °C |
11:8 |
ROOM_TEMP_VAL_DEC |
Decimal
part of room temperature |
19:12 |
HOT_TEMP_VAL_INT |
Integer
part of hot temperature in °C |
23:20 |
HOT_TEMP_VAL_DEC |
Decimal
part of hot temperature |
31:24 |
ROOM_INT1V_VAL |
2’s
complement of the internal 1V reference drift at room temperature (versus
a 1.0 centered value) |
39:32 |
HOT_INT1V_VAL |
2’s
complement of the internal 1V reference drift at hot temperature (versus
a 1.0 centered value) |
51:40 |
ROOM_ADC_VAL |
12-bit
ADC conversion at room temperature |
63:52 |
HOT_ADC_VAL |
12-bit
ADC conversion at hot temperature |
The temperature sensor values are logged during test production flow for Room and Hot insertions:
- ROOM_TEMP_VAL_INT and ROOM_TEMP_VAL_DEC contains the measured temperature at room insertion (e.g. for ROOM_TEMP_VAL_INT=25 and ROOM_TEMP_VAL_DEC=2, the measured temperature at room insertion is 25.2°C).
- HOT_TEMP_VAL_INT and HOT_TEMP_VAL_DEC contains the measured temperature at hot insertion (e.g. for HOT_TEMP_VAL_INT=83 and HOT_TEMP_VAL_DEC=3, the measured temperature at room insertion is 83.3°C).
The temperature log row also contains the
corresponding 12-bit ADC conversions of both Room and Hot temperatures:
- ROOM_ADC_VAL contains the 12-bit ADC
value corresponding to (ROOM_TEMP_VAL_INT, ROOM_TEMP_VAL_DEC)
- HOT_ADC_VAL contains the 12-bit ADC
value corresponding to (HOT_TEMP_VAL_INT, HOT_TEMP_VAL_DEC)
The temperature log row also contains the corresponding 1V internal reference of both Room and Hot temperatures:
- ROOM_INT1V_VAL is the 2’s complement of the internal 1V reference value corresponding to (ROOM_TEMP_VAL_INT, ROOM_TEMP_VAL_DEC)
- HOT_INT1V_VAL is the 2’s complement of the internal 1V reference value corresponding to (HOT_TEMP_VAL_INT, HOT_TEMP_VAL_DEC)
- ROOM_INT1V_VAL and HOT_INT1V_VAL values are centered around 1V with a 0.001V step. In other words, the range of values [0,127] corresponds to [1V, 0.873V] and the range of values [-1, -127] corresponds to [1.001V, 1.127V]. INT1V == 1 - (VAL/1000) is valid for both ranges.