Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up and Pull-down resistance | - | 20 | 40 | 60 | kΩ |
VIL | Input low-level voltage | VDD = 2.7V-3.63V | - | - | 0.3*VDD | V |
VIH | Input high-level voltage | VDD = 2.7V-3.63V | 0.55*VDD | - | - | |
VOL | Output low-level voltage | VDD > 2.7V, IOL max. | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD > 2.7V, IOH max. | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD = 2.7V-3.63V, PORT.PINCFG.DRVSTR = 0 | - | - | 2.5 | mA |
VDD = 2.7V-3.63V, PORT.PINCFG.DRVSTR = 1 | - | - | 10 | |||
IOH | Output high-level current | VDD = 2.7V-3.63V, PORT.PINCFG.DRVSTR = 0 | - | - | 2 | |
VDD = 2.7V-3.63V, PORT.PINCFG.DRVSTR = 1 | - | - | 7 | |||
tRISE | Rise time(1) | PORT.PINCFG.DRVSTR = 0 load = 5 pF, VDD = 3.3V |
- | - | 15 | ns |
PORT.PINCFG.DRVSTR = 1 load = 20 pF, VDD = 3.3V | - | - | 15 | |||
tFALL | Fall time(1) | PORT.PINCFG.DRVSTR = 0 load = 5 pF, VDD = 3.3V | - | - | 15 | |
PORT.PINCFG.DRVSTR = 1 load = 20 pF, VDD = 3.3V | - | - | 15 | |||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | μA |
Refer to I/O Multiplexing and Considerations to obtain the list of I2C pins.
Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | 20 | 40 | 60 | kΩ | |
VIL | Input low-level voltage | VDD = 2.7V-3.63V | - | - | 0.3*VDD | V |
VIH | Input high-level voltage | VDD = 2.7V-3.63V | 0.55*VDD | - | - | |
VHYS | Hysteresis of Schmitt trigger inputs | 0.08*VDD | - | - | ||
VOL | Output low-level voltage | VDD > 2.7V IOL = 3 mA |
- | - | 0.4 | |
IOL | Output low-level current | VOL = 0.4V | 3 | - | - | mA |
VOL = 0.6V | 6 | - | - | |||
fSCL | SCL clock frequency | - | - | 400 | kHz |
I2C pins timing characteristics can be found in SERCOM in I2C Mode Timing.
The XOSC pins behave as normal pins when used as normal I/Os. For additional information, refer to the Table 1.
The XOSC32 pins behave as normal pins when used as normal I/Os. For additional information, refer to the Table 1.
The External Reset pin has the same electrical characteristics as normal I/O pins. For additional information, refer to the Table 1.