The SYSCTRL has the following interrupt sources:
- XOSCRDY - Multipurpose Crystal Oscillator Ready: A “0-to-1” transition on the PCLKSR.XOSCRDY bit is detected
- XOSC32KRDY - 32kHz Crystal Oscillator Ready: A “0-to-1” transition on the PCLKSR.XOSC32KRDY bit is detected
- OSC32KRDY - 32kHz Internal Oscillator Ready: A “0-to-1” transition on the PCLKSR.OSC32KRDY bit is detected
- OSC8MRDY - 8MHz Internal Oscillator Ready: A “0-to-1” transition on the PCLKSR.OSC8MRDY bit is detected
- DFLLRDY - DFLL48M Ready: A “0-to-1” transition on the PCLKSR.DFLLRDY bit is detected
- DFLLOOB - DFLL48M Out Of Boundaries: A “0-to-1” transition on the PCLKSR.DFLLOOB bit is detected
- DFLLLOCKF - DFLL48M Fine Lock: A “0-to-1” transition on the PCLKSR.DFLLLOCKF bit is detected
- DFLLLOCKC - DFLL48M Coarse Lock: A “0-to-1” transition on the PCLKSR.DFLLLOCKC bit is detected
- DFLLRCS - DFLL48M Reference Clock has Stopped: A “0-to-1” transition on the PCLKSR.DFLLRCS bit is detected
- BOD33RDY - BOD33 Ready: A “0-to-1” transition on the PCLKSR.BOD33RDY bit is detected
- BOD33DET - BOD33 Detection: A “0-to-1” transition on the PCLKSR.BOD33DET bit is detected. This is an asynchronous interrupt and can be used to wake-up the device from any sleep mode.
- B33SRDY - BOD33 Synchronization Ready: A “0-to-1” transition on the PCLKSR.B33SRDY bit is detected
Each interrupt source has an interrupt flag
associated with it. The interrupt flag in the Interrupt Flag Status and Clear (INTFLAG)
register is set when the interrupt condition occurs. Each interrupt can be individually
enabled by writing a one to the corresponding bit in the Interrupt Enable Set (INTENSET)
register, and disabled by writing a one to the corresponding bit in the Interrupt Enable
Clear (INTENCLR) register. An interrupt request is generated when the interrupt flag is set
and the corresponding interrupt is enabled. The interrupt request remains active until the
interrupt flag is cleared, the interrupt is disabled, or the SYSCTRL is reset. See
Interrupt Flag Status and Clear (INTFLAG) register for details on how to clear interrupt
flags.
All interrupt requests from the peripheral
are ORed together on system level to generate one combined interrupt request to the NVIC.
Refer to Nested Vector Interrupt Controller for details. The user must read the
INTFLAG register to determine which interrupt condition is present.
Note: Interrupts must be globally enabled for interrupt requests to be generated. Refer to
Nested Vector Interrupt Controller for details.