Functional Description
Principle of Operation
External Multipurpose Crystal Oscillator (XOSC) Operation
32kHz External Crystal Oscillator (XOSC32K) Operation
32kHz Internal Oscillator (OSC32K) Operation
32kHz Ultra Low Power Internal Oscillator (OSCULP32K) Operation
8MHz Internal Oscillator (OSC8M) Operation
Digital Frequency Locked Loop (DFLL48M) Operation
3.3V Brown-Out Detector Operation
Voltage Reference System Operation
Voltage Regulator System Operation
Interrupts
Synchronization
Parent topic:
SYSCTRL – System Controller