Refer to I/O Multiplexing and Considerations to get the list of I2C pins.
Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | 20 | 40 | 60 | kΩ | |
VIL | Input low-level voltage | VDD = 1.62V-2.7V | - | - | 0.25*VDD | V |
VDD = 2.7V-3.63V | - | - | 0.3*VDD | |||
VIH | Input high-level voltage | VDD = 1.62V-2.7V | 0.7*VDD | - | - | |
VDD = 2.7V-3.63V | 0.55*VDD | - | - | |||
VHYS | Hysteresis of Schmitt trigger inputs | 0.08*VDD | - | - | ||
VOL | Output low-level voltage | VDD > 2.0V IOL = 3mA |
- | - | 0.4 | |
VDD ≤ 2.0V
IOL = 2mA |
- | - | 0.2*VDD | |||
IOL | Output low-level current | VOL = 0.4V | 3 | - | - | mA |
VOL = 0.6V | 6 | - | - | |||
fSCL | SCL clock frequency | - | - | 400 | kHz |
I2C pins timing characteristics can be found in SERCOM in I2C Mode Timing