Offset | Name | Bit Pos. | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
0x0 | CTRL | 7:0 | SWRST | |||||||
0x1 | STATUS | 7:0 | SYNCBUSY | |||||||
0x2 | CLKCTRL | 7:0 | ID[5:0] | |||||||
0x3 | 15:8 | WRTLOCK | CLKEN | GEN[3:0] | ||||||
0x4 | GENCTRL | 7:0 | ID[3:0] | |||||||
0x5 | 15:8 | SRC[4:0] | ||||||||
0x6 | 23:16 | RUNSTDBY | DIVSEL | OE | OOV | IDC | GENEN | |||
0x7 | 31:24 | |||||||||
0x8 | GENDIV | 7:0 | ID[3:0] | |||||||
0x9 | 15:8 | DIV[7:0] | ||||||||
0xA | 23:16 | DIV[15:8] | ||||||||
0xB | 31:24 |