The device must operate within the ratings listed in the table in order for all other electrical characteristics and typical characteristics of the device to be valid.
Symbol | Parameter | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|
VDD | Power supply voltage | 1.62(1) | 3.3 | 3.63 | V |
VDDANA | Analog supply voltage | 1.62(1) | 3.3 | 3.63 | V |
TA | Temperature range | -40 | 25 | 85 | °C |
TJ | Junction temperature | - | - | 100 | °C |
Note: 1. With BOD33 disabled. If the BOD33 is enabled, check BOD LEVEL value Table 1.
Note: 2. In debugger cold-plugging mode, NVM erase operations are not protected by the BOD33 and BOD12. NVM erase operation at supply voltages below specified minimum can cause corruption of NVM areas that are mandatory for correct device behavior.