The oversampling demo application has been developed and tested for the
ATtiny817 Xplained Pro board.
- CPU clock (default) 3.33
MHz
- Peripherals used:
- ADC, USART,
VREF
- ADC input channel is AIN
5 pin PA5
- ADC resolution 10
bits
- ADC clock CLK_PER
divided by 4
- USART: baud rate 9600, TXD: PB2
- VREF: ADC
reference voltage 2.5V
The project configured in Atmel START generates peripheral driver functions
and files, as well as a ‘
main()
’ function that initializes all
drivers.
- Driver header and source files
are in the src and include folder
- In
atmel_start.c
file, the function ‘atmel_start_init()
’ initializes MCU,
drivers, and middleware in the project