0x00 |
FLASH_PAGE_BYTES |
Flash page size (bytes) |
2 bytes |
0x02 |
FLASH_BYTES |
Flash size (bytes) |
4 bytes |
0x06 |
FLASH_BASE |
Base address of flash |
4 bytes |
0x0A |
BOOT_SECTION_START |
Start address of boot section |
4 bytes |
0x0E |
SRAM_START |
Start address of SRAM |
2 bytes |
0x10 |
EEPROM_SIZE |
EEPROM size (bytes) |
2 bytes |
0x12 |
EEPROM_PAGE_SIZE |
EEPROM page size (bytes) |
1 byte |
0x13 |
OCD_REV |
OCD revision |
1 byte |
0x18 |
OCDR_ADDR |
OCDR address |
1 byte |
0x19 |
EEARH_ADDR |
EEARH address (or EEAR address if only one byte EEAR
register) |
1 byte |
0x1A |
EEARL_ADDR |
EEARL address (or EEAR address if only one byte EEAR
register) |
1 byte |
0x1B |
EECR_ADDR |
EECR address |
1 byte |
0x1C |
EEDR_ADDR |
EEDR address |
1 byte |
0x1D |
SPMCR_ADDR |
SPMCR address |
1 byte |
0x1E |
OSCCAL_ADDR |
OSCCAL address |
1 byte |