Calculates a CRC checksum on the target flash.
Field | Size | Description |
---|---|---|
CMD_AVR8_CRC | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Mode | 1 byte |
0x00 = use address range 0x01 = application section 0x02 = boot section 0x03 = entire flash |
Start Address | 4 bytes | First address for CRC (byte address) |
End Address | 4 bytes | Last address for CRC (byte address) |
Responses: