Reads memory on the target, skipping some locations by applying a mask. Can be used, for example, to prevent reading locations which are implemented as FIFO pointers which are altered by reading them.
Memories can only be accessed when the device is in STOPPED mode.
Field | Size | Description |
---|---|---|
CMD_AVR8_MEMORY_READ | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Type | 1 byte | Memory type to access. For overview of memory types, see Memory Types. |
Address | 4 bytes | Start address (byte address) of memory to access |
Bytes | 4 bytes | Number of bytes to access. Payload restrictions apply. |
Mask | n/8 bytes |
Mask to apply while reading 1 bit per location byte, 0 = skip location, 1 = read location |
Responses: