In-Application RJ-A Measurement

The junction-to-air thermal resistance is a physical constant depending on the mechanical characteristics of the IC package mounted on its PCB. It does not vary with temperature or power. Thus, by measuring the junction temperature and the power consumed by the product in a controlled ambient temperature, the thermal resistance can be computed with the formula:

RJ-A = (TJ-TA)/PTOT

Notes: