Thermal Equations

The generic equation to compute TJ is the following:

TJ = TA + RJ-A x PTOT

where:

The data sheet limit on TJ (TJ_Limit) induces a limit on TA, as shown in the following equation:

TA_MAX = TJ_Limit - RJ-A x PTOT

The maximum ambient temperature (TA_MAX) an application can support is a function of TJ_Limit, the total power dissipation and the junction-to-air thermal resistance.