Figure 1. Use Case 1:
PTOT versus TJ
Figure 2. Use Case 1:
TA versus TJ
The following can be inferred from the above measurements:
- The total power consumed by this use case ranges
from 630 to 780 mW at TJ = 105°C.
- The ambient temperature at which TJ
reaches 105°C varies between 81°C and 86°C, depending on the device
variability.
Note that running the same test on a different hardware would lead to different results.