The boards are placed in an oven to characterize their responses (TJ and PTOT) to an ambient temperature (TA) sweep. For characterization purposes only, the oven temperature is increased until TJ = 125°C, which exceeds the maximum specified range (105°C). This limit must not be exceeded during normal operation of the device.