The junction temperature (TJ) of a semiconductor device is the temperature of the silicon die embedded in the device package. TJ depends on both the external environment (PCB design, ambient temperature, air flow speed, presence or absence of heatsink, etc.) and the internal power consumption. Silicon vendors always specify the TJ operating range on which the device data sheet parameters apply. As an example, for SAMA7G54 industrial grade devices, TJ ranges from -40°C to +105°C.
SAMA7G5 devices feature an integrated temperature sensor to measure their junction temperature, with an accuracy of ±5°C. Microchip recommends to periodically measure TJ in any application. The frequency of these measurements is application-dependent, and should therefore be tuned to each specific case. For further details on the temperature sensor, refer to: