Lists the Libraries, Drivers, PLIB Drivers and System Drivers which support PIC16F /         PIC18F families of microcontrollers in MCC Melody.
                            Software libraries which provide a complex set of functionalities, such as protocol         support e.g., USB, TCP\IP, Data Streamer (Protocol) etc.
                            Drivers provide a portable functional interface to the functionalities of the     peripheral. Provides an API supporting peripheral functionality. 
                            Peripheral Libraries (PLIB) may provide firmware portability, but in general     provide only a non-portable interface to peripheral functionality, in the form of an API to     support peripheral functionality.
                            Provides system level core functionality, like Clock, Interrupt, Pins. Some of these     can be device dependent. 
                            A concise summary of the changes for each version of the PIC16F/PIC18F API         Reference.