The AVR® LA microcontroller family uses the latest technologies from Microchip Technology and features a flexible, low-power architecture, including an Event System, accurate analog subsystems, advanced digital peripherals, and Peripheral Touch Controller.
AVR32LA32 Curiosity Nano pinout diagram.
Features of Curiosity Nano, board layout picture, board block diagram, and Curiosity Nano pinout standard.
This is an interactive demo program.
Step-by-step project setup and pin-header assembly instructions.
This section describes the features and interfaces of the on-board debugger for programming and debugging.
Kit hardware peripherals overview.
Provides information about the latest board revision, known issues, and differences from previous versions.
Revision 4 is the initially released version of the board.
Schematic, Assembly Drawing, Adapter Pinout, Programming External MCUs, External Debuggers