In variant B of the SAM L21 there has been changes done in the 32- and 48-pin packages relating to the number and placement of the Peripheral Touch Controller (PTC) Y lines. The 32-pin packages have a reduced number of Y lines from 10 down to 7, and the 48-pin package has been reduced from 12 to 10 Y lines. In addition the Y2, Y3, and Y14 has been moved on all packages. In addition OPAMP pins OA_OUT[1] and OA_NEG[2] has swapped position.
PTC Y Line |
Variant A pin |
Variant B pin |
SAML21E (32-pin) |
SAML21G (48-pin) |
SAML21J (64-pin) |
---|---|---|---|---|---|
Y[0] |
PA02 |
PA02 |
|||
Y[1] |
PA03 |
PA03 |
|||
Y[2] |
PA04 |
PB10 |
removed |
||
Y[3] |
PA05 |
PB11 |
removed | ||
Y[4] |
PA06 |
PA06 |
|||
Y[5] |
PA07 |
PB12 |
removed | removed | |
Y[6] |
PA08 |
PA08 |
|||
Y[7] |
PA09 |
PA09 |
|||
Y[8] |
PA10 |
PA10 |
|||
Y[9] |
PA11 |
PA11 |
|||
Y[10] |
PB04 |
PB04 |
|||
Y[11] |
PB05 |
PB05 |
|||
Y[12] |
PB06 |
PB06 |
|||
Y[13] |
PB07 |
PB07 |
|||
Y[14] |
PB08 |
PB13 |
removed | ||
Y[15] |
PB09 |
PB09 |
Bold pins in the variant B column have changed positions from variant A to variant B. Pins marked as removed were available in variant A but are no longer available in variant B.
PIN |
Variant A OPAMP pinout | Variant B OPAMP pinout |
---|---|---|
PB06 |
OA_NEG[2] |
OA_OUT[1] |
PB08 |
OA_OUT[1] |
OA_NEG[2] |