128 kHz Internal Oscillator

A clarification has been made to Table 9-14 Start-Up Times for the 128 kHz Internal Oscillator, where 14 CK in the column Additional Delay from Reset (VCC = 5.0V) has been replaced by 19 CK. Functional changes are shown in bold.

Table 9-14. Start-Up Times for the 128 kHz Internal Oscillator

Power Conditions Start-Up Time from Power-Down and Power-Save Additional Delay from Reset SUT[1:0]
BOD enabled 6CK 19 CK(1) 00
Fast rising power 6CK 19 CK + 4 ms 01
Slowly rising power 6CK 19 CK + 65 ms 10
Reserved 11
Note:
  1. 1.If the RSTDISBL fuse is programmed, this start-up time will be increased to 
19 CK + 4 ms to ensure the programming mode can be entered.