Calibrated Internal RC Oscillator

A clarification has been made to Table 9-12 Start-Up Times for the Calibrated Internal RC Oscillator Clock Selection - SUT, where 14 CK in the column Additional Delay from Reset (VCC = 5.0V) has been replaced by 19 CK. Functional changes are shown in bold.

Table 9-12. Start-Up Times for the Calibrated Internal RC Oscillator Clock Selection - SUT

Power Conditions Start-Up Time from Power-Down and Power-Save Additional Delay from Reset (VCC = 5.0V) SUT[1:0]
BOD enabled 6 CK 19 CK(1) 00
Fast rising power 6 CK 19 CK + 4 ms 01
Slow rising power 6 CK 19 CK + 65 ms(2) 10
Reserved 11
Notes:
  1. 1.If the RSTDISBL fuse is programmed, this start-up time will be increased to 
19 CK + 4 ms to ensure the programming mode can be entered.
  2. 2.The device is shipped with this option selected.