Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | STROBEx | 7:0 | STROBE[7:0] | |||||||
0x01 ... 0x0F |
Reserved | |||||||||
0x10 | CHANNEL0 | 7:0 | GENERATOR[7:0] | |||||||
0x11 | CHANNEL1 | 7:0 | GENERATOR[7:0] | |||||||
0x12 | CHANNEL2 | 7:0 | GENERATOR[7:0] | |||||||
0x13 | CHANNEL3 | 7:0 | GENERATOR[7:0] | |||||||
0x14 | CHANNEL4 | 7:0 | GENERATOR[7:0] | |||||||
0x15 | CHANNEL5 | 7:0 | GENERATOR[7:0] | |||||||
0x16 | CHANNEL6 | 7:0 | GENERATOR[7:0] | |||||||
0x17 | CHANNEL7 | 7:0 | GENERATOR[7:0] | |||||||
0x18 ... 0x1F |
Reserved | |||||||||
0x20 | USER0 | 7:0 | CHANNEL[7:0] | |||||||
... | ||||||||||
0x37 | USER23 | 7:0 | CHANNEL[7:0] |