Both the device families support implementation of the MIPI D-PHY standard used in camera and display applications. A minimum D-PHY configuration consists of a clock and one or more data signals. The MIPI D-PHY uses two-conductor connections for both data and clock. Both the device families support MIPI D-PHY with MIPI25 and MIPIE25 I/O types dependent on the interface. See the MIPI25 input and MIPIE25 output in the ac-performance section of respective PolarFire FPGA Datasheet or PolarFire SoC Advance Datasheet for MIPI D-PHY performance.