The following rules apply when assigning a pin to the RX_DDR_G_A aligned interface:
- Up to 12 single-ended data I/O and six differential data I/O.
- RX_CLK input must be placed in an I/O with the CLKIN_z_w function in the same bank as other I/Os.
- One IOD per data I/Os.
- One IOA per data and clock I/Os.
- RX IOA can be freely placed.
The following rules apply when assigning a pin to the RX_DDR_R_A aligned
interface:
- Up to 11 single-ended data I/O and five differential data I/O.
- Uses one LANECTRL to connect to regional clock.
- Uses one regional clock.
- RX and RX_CLK I/Os must be placed in the same I/O lane.
- RX_CLK input must be placed in the P side I/O with the DQS function in
the lane.
- RX and RX_CLK I/Os must be placed in the same bank (RX and RX_CLK I/O
pins can be shared across banks 0 and 7).
- One IOD per data I/Os.
- One IOA per data and clock I/Os.