Both GPIO and HSIO receivers support operations in differential receiver mode, where the input data from the differential pair of pads (PAD P and PAD N) is received on both pads and is then driven to the FPGA fabric from the IOD block on the P side.
Libero SoC controls the enabling and disabling of the transmit and receive buffer based upon the selected standard and I/O mode, whether single-ended or differential. For more information about IOA buffer and its use model, see I/O Features and Implementation, page 15.