The following table lists the RX_DDRX_B_G_DYN/ RX_DDRX_B_R_DYN interface mode ports.
Port | I/O | Description |
---|---|---|
RXD/RXD_N | Input | Differential input DDR data |
RX_CLK_P/RX_CLK_N | Input | Differential input clock |
ARST_N | Input | Asynchronous reset to IOD and lane controller |
Lx_BIT_SLIP | Input | Bit slip input (per lane) from fabric is initiated by a rising edge of the slip signal from the core fabric. Lx_BIT_SLIP is not available for DDRX3.5 gearing. |
Lx_RXD_DATA[m:0] | Output | DDR output to FPGA fabric, value depends on digital ratio |
RX_CLK_R/RX_CLK_G | Output | Receive clock to FPGA fabric using a global (G) or regional (R) clock. |
CLK_TRAIN_DONE | Output | Indicates HS_IO_CLK and system clock training is complete. See HS_IO_CLK and System Clock Training. |
CLK_TRAIN_ERROR | Output | Indicates HS_IO_CLK and system clock training did not complete. See HS_IO_CLK and System Clock Training. |
(1) For more information, see Dynamic Delay Control. |
The RX_DDRX_B_G_DYN/ RX_DDRX_B_R_DYN interface has bit slip input from fabric, called Lx_BIT_SLIP. The slip input pin is used for word alignment. The slip function is used in 2, 4, and 5 Digital Modes—slip 1 bit at a time.