External terminations are required to implement SLVSE, BLVDSE, MLVDSE, and LVPECLE output modes. These outputs, referred to as emulated differential outputs, are noted in Table 1.
Emulated differential standards use compensated push-pull drivers in complementary output mode and require external terminations on the board to match the common-mode and voltage swing to meet the I/O signal standards. This section provides example implementations for the emulated standards.