MEMTYPE

CoreSight ROM Table Memory Type

  0x1FCC 32 - x determined by Debug Access Level (DAL)  

CoreSight ROM Table Memory Type

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
                   
Access                   
Reset                   
Bit  7 6 5 4 3 2 1 0  
                SMEMP  
Access                R  
Reset                x  

Bit 0 – SMEMP: System Memory Present

System Memory Present

This bit indicates whether system memory is present on the bus that connects to the ROM table.

This bit is set at power-up if the device is not protected, indicating that the system memory is accessible from a debug adapter.

This bit is cleared at power-up if the device is protected, indicating that the system memory is not accessible from a debug adapter.