Package Drawings
Note:
For current package drawings, refer to the Microchip Packaging Specification, which is available at
http://www.microchip.com/packaging
.
32-pin TQFP
24-Pin VQFN
24-pin VQFN with Stepped Wettable Flanks (AEC-Q100 Grade 1)
32-pin VQFN
32-pin VQFN with Stepped Wettable Flanks (AEC-Q100 Grade 1)
24-pin SSOP
32-pin WLCSP
Parent topic:
Packaging Information