Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | ENABLE | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Run in Standby
This bit controls how the ADC behaves during standby sleep mode:
Value | Description |
---|---|
0 | The TRNG is halted during standby sleep mode. |
1 | The TRNG is not stopped in standby sleep mode. |
Enable
Value | Description |
---|---|
0 | The TRNG is disabled. |
1 | The TRNG is enabled. |