Peripheral Non-Secure Status - Bridge C
This register is loaded from UROW at boot.
Reading NONSEC register returns peripheral Security Attribution status:
Value | Description |
---|---|
0 | Peripheral is secured. |
1 | Peripheral is non-secured. |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TRAM | OPAMP | CCL | TRNG | PTC | DAC | ||||
Access | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | |||
Reset | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADC | TC2 | TC1 | TC0 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | ||
Access | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | R/R/R | |
Reset | x | x | x | x | x | x | x | x |
Peripheral TRAM Non-Secure
Peripheral OPAMP Non-Secure
Peripheral CCL Non-Secure
Peripheral TRNG Non-Secure
Peripheral PTC Non-Secure
Peripheral DAC Non-Secure
Peripheral ADC Non-Secure
Peripheral TCn Non-Secure [n = 2..0]
Peripheral SERCOMn Non-Secure [n = 2..0]
Peripheral EVSYS Non-Secure