Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRL | 7:0 | CRCENABLE | DMAENABLE | SWRST | |||||
15:8 | LVLEN3 | LVLEN2 | LVLEN1 | LVLEN0 | ||||||
0x02 | CRCCTRL | 7:0 | CRCPOLY[1:0] | CRCBEATSIZE[1:0] | ||||||
15:8 | CRCSRC[5:0] | |||||||||
0x04 | CRCDATAIN | 7:0 | CRCDATAIN[7:0] | |||||||
15:8 | CRCDATAIN[15:8] | |||||||||
23:16 | CRCDATAIN[23:16] | |||||||||
31:24 | CRCDATAIN[31:24] | |||||||||
0x08 | CRCCHKSUM | 7:0 | CRCCHKSUM[7:0] | |||||||
15:8 | CRCCHKSUM[15:8] | |||||||||
23:16 | CRCCHKSUM[23:16] | |||||||||
31:24 | CRCCHKSUM[31:24] | |||||||||
0x0C | CRCSTATUS | 7:0 | CRCZERO | CRCBUSY | ||||||
0x0D | DBGCTRL | 7:0 | DBGRUN | |||||||
0x0E | QOSCTRL | 7:0 | DQOS[1:0] | FQOS[1:0] | WRBQOS[1:0] | |||||
0x0F |
Reserved | |||||||||
0x10 | SWTRIGCTRL | 7:0 | SWTRIG7 | SWTRIG6 | SWTRIG5 | SWTRIG4 | SWTRIG3 | SWTRIG2 | SWTRIG1 | SWTRIG0 |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x14 | PRICTRL0 | 7:0 | RRLVLEN0 | LVLPRI0[3:0] | ||||||
15:8 | RRLVLEN1 | LVLPRI1[3:0] | ||||||||
23:16 | RRLVLEN2 | LVLPRI2[3:0] | ||||||||
31:24 | RRLVLEN3 | LVLPRI3[3:0] | ||||||||
0x18 ... 0x1F |
Reserved | |||||||||
0x20 | INTPEND | 7:0 | ID[3:0] | |||||||
15:8 | PEND | BUSY | FERR | SUSP | TCMPL | TERR | ||||
0x22 ... 0x23 |
Reserved | |||||||||
0x24 | INTSTATUS | 7:0 | CHINT7 | CHINT6 | CHINT5 | CHINT4 | CHINT3 | CHINT2 | CHINT1 | CHINT0 |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | BUSYCH | 7:0 | BUSYCH7 | BUSYCH6 | BUSYCH5 | BUSYCH4 | BUSYCH3 | BUSYCH2 | BUSYCH1 | BUSYCH0 |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x2C | PENDCH | 7:0 | PENDCH7 | PENDCH6 | PENDCH5 | PENDCH4 | PENDCH3 | PENDCH2 | PENDCH1 | PENDCH0 |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x30 | ACTIVE | 7:0 | LVLEX3 | LVLEX2 | LVLEX1 | LVLEX0 | ||||
15:8 | ABUSY | ID[4:0] | ||||||||
23:16 | BTCNT[7:0] | |||||||||
31:24 | BTCNT[15:8] | |||||||||
0x34 | BASEADDR | 7:0 | BASEADDR[7:0] | |||||||
15:8 | BASEADDR[13:8] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 | WRBADDR | 7:0 | WRBADDR[7:0] | |||||||
15:8 | WRBADDR[13:8] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x3C ... 0x3E |
Reserved | |||||||||
0x3F | CHID | 7:0 | ID[3:0] | |||||||
0x40 | CHCTRLA | 7:0 | RUNSTDBY | ENABLE | SWRST | |||||
0x41 ... 0x43 |
Reserved | |||||||||
0x44 | CHCTRLB | 7:0 | LVL[1:0] | EVOE | EVIE | EVACT[2:0] | ||||
15:8 | TRIGSRC[4:0] | |||||||||
23:16 | TRIGACT[1:0] | |||||||||
31:24 | CMD[1:0] | |||||||||
0x48 ... 0x4B |
Reserved | |||||||||
0x4C | CHINTENCLR | 7:0 | SUSP | TCMPL | TERR | |||||
0x4D | CHINTENSET | 7:0 | SUSP | TCMPL | TERR | |||||
0x4E | CHINTFLAG | 7:0 | SUSP | TCMPL | TERR | |||||
0x4F | CHSTATUS | 7:0 | FERR | BUSY | PEND |