Configuration
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINDOW[3:0] | PER[3:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Window Mode Time-Out Period
In Window mode, these bits determine the watchdog closed window period as a number of cycles of the 1.024kHz CLK_WDT_OSC clock.
These bits are loaded from NVM User Row at start-up.
Value | Name | Description |
---|---|---|
0x0 | CYC8 | 8 clock cycles |
0x1 | CYC16 | 16 clock cycles |
0x2 | CYC32 | 32 clock cycles |
0x3 | CYC64 | 64 clock cycles |
0x4 | CYC128 | 128 clock cycles |
0x5 | CYC256 | 256 clock cycles |
0x6 | CYC512 | 512 clock cycles |
0x7 | CYC1024 | 1024 clock cycles |
0x8 | CYC2048 | 2048 clock cycles |
0x9 | CYC4096 | 4096 clock cycles |
0xA | CYC8192 | 8192 clock cycles |
0xB | CYC16384 | 16384 clock cycles |
0xC-0xF | Reserved | Reserved |
Time-Out Period
These bits determine the watchdog time-out period as a number of 1.024kHz CLK_WDTOSC clock cycles. In Window mode operation, these bits define the open window period.
These bits are loaded from NVM User Row at startup.
Value | Name | Description |
---|---|---|
0x0 | CYC8 | 8 clock cycles |
0x1 | CYC16 | 16 clock cycles |
0x2 | CYC32 | 32 clock cycles |
0x3 | CYC64 | 64 clock cycles |
0x4 | CYC128 | 128 clock cycles |
0x5 | CYC256 | 256 clock cycles |
0x6 | CYC512 | 512 clock cycles |
0x7 | CYC1024 | 1024 clock cycles |
0x8 | CYC2048 | 2048 clock cycles |
0x9 | CYC4096 | 4096 clock cycles |
0xA | CYC8192 | 8192 clock cycles |
0xB | CYC16384 | 16384 clock cycles |
0xC - 0xF | - | Reserved |