Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATARDY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Data Ready
This flag is set when a new random value is generated, and an interrupt will be generated if INTENCLR/SET.DATARDY=1.
This flag is cleared by writing a '1' to the flag or by reading the DATA register.
Writing a '0' to this bit has no effect.