Typical Power Consumption over Temperature in Sleep Modes - 85°C
Power Consumption in Standby Sleep Mode with PDSW in Active state
Operating conditions:
VDDIO = 3.3V or 1.8V
No RTC running
BOD33 is disabled
LPVREG with LPEFF Enable
All 16 kB SRAM retained
PDSW Domain in Active state
Figure 1.
Power Consumption over Temperature in Standby Sleep Mode with PDSW in Active state
Power Consumption in Standby Sleep Mode with PDSW in Retention state
Operating conditions:
VDDIO = 3.3V or 1.8V
No RTC running
BOD33 is disabled
LPVREG with LPEFF Enable
All 16 kB SRAM retained
PDSW Domain in Retention state
Figure 2.
Power Consumption over Temperature in Standby Sleep Mode with PDSW in Retention state
Power Consumption in Off Sleep Mode
Operating conditions:
VDDIO = 3.3V or 1.8V
Figure 3.
Power Consumption over Temperature in Off Sleep Mode
Parent topic:
AC and DC Characteristics Graphs