Features
Glue logic for general purpose PCB design
Up to
2
programmable LookUp Tables (LUTs)
Combinatorial logic functions:
AND, NAND, OR, NOR, XOR, XNOR, NOT
Sequential logic functions:
Gated D Flip-Flop, JK Flip-Flop, gated D Latch, RS Latch
Flexible LUT inputs selection:
I/Os
Events
Internal peripherals
Subsequent LUT output
Output can be connected to the I/O pins or the Event System
Optional synchronizer, filter, or edge detector available on each LUT output
Parent topic:
CCL – Configurable Custom Logic